LTC1430

PRODUCTION

High Power Step-Down Switching Regulator Controller

Part Models
6
1ku List Price
Starting From $4.19
Viewing:

Part Details

  • High Power 5V to 3.xV Switching Controller:
    Can Exceed 10A Output
  • All N-Channel External MOSFETs
  • Constant Frequency Operation - Small Inductors
  • Excellent Output Regulation: ±1% Over Line, Load and Temperature Variations
  • High Efficiency: Over 95% Possible
  • Fixed Frequency Operation
  • No Low Value Sense Resistor Needed
  • Outputs Can Drive External FETs with Up to 10,000pF Gate Capacitance
  • Quiescent Current: 350µA Typ, 1µA in Shutdown
  • Fast Trasient Response
  • Adjustable or fixed 3.3 V Output
  • Available in 8- and 16- Lead PDIP and SO Packages
LTC1430
High Power Step-Down Switching Regulator Controller
Typical 5V to 3.3V, 10A Application Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTC3830 PRODUCTION High Power Step-Down Synchronous DC/DC Controllers for Low Voltage Operation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1430
  • LTC1430A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ltc1430 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed