LTC1416
PRODUCTIONLow Power 14-Bit, 400ksps Sampling ADC
- Part Models
- 4
- 1ku List Price
- Starting From $9.90
Part Details
- Sample Rate: 400ksps
- Power Dissipation: 70mW
- Guaranteed ±1.5LSB DNL, ±2LSB INL (Max)
- 80.5dB S/(N + D) and 93dB THD at 100kHz
- 80dB S/(N + D) and 90dB THD at Nyquist
- Nap and Sleep Shutdown Modes
- Operates with Internal or External Reference
- True Differential Inputs Reject Common Mode Noise
- 15MHz Full Power Bandwidth Sampling
- ±2.5V Bipolar Input Range
- 28-Pin SSOP Package
The LTC1416 is a 2.2µs, 400ksps, 14-bit sampling A/D converter that draws only 70mW from ±5V supplies. This easy-to-use device includes a high dynamic range sample-and-hold and a precision reference. Two digitally selectable power shutdown modes provide flexibility for low power systems.
The LTC1416’s full-scale input range is ±2.5V. Maximum DC specifications include ±2LSB INL, ±1.5LSB DNL over temperature. Outstanding AC performance includes 80.5dB S/(N + D) and 93dB THD with a 100kHz input, and 80dB S/(N + D) and 90dB THD at the Nyquist input frequency of 200kHz.
The unique differential input sample-and-hold can acquire single-ended or differential input signals up to its 15MHz bandwidth. The 60dB common mode rejection allows users to eliminate ground loops and common mode noise by measuring signals differentially from the source.
The ADC has a µP compatible, 14-bit parallel output port. There is no pipeline delay in the conversion results. A separate convert start input and a data ready signal (BUSY) ease connections to FIFOs, DSPs and microprocessors.
Applications
- Telecommunications
- Digital Signal Processing
- Multiplexed Data Acquisition Systems
- High Speed Data Acquisition
- Spectrum Analysis
- Imaging Systems
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC1416CG#PBF | 28-Lead SSOP | ||
LTC1416CG#TRPBF | 28-Lead SSOP | ||
LTC1416IG#PBF | 28-Lead SSOP | ||
LTC1416IG#TRPBF | 28-Lead SSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
LTC1416CG#PBF | PRODUCTION | |
LTC1416CG#TRPBF | PRODUCTION | |
LTC1416IG#PBF | PRODUCTION | |
LTC1416IG#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.