LTC1408-12

PRODUCTION

6 Channel, 12-Bit, 600ksps Simultaneous Sampling ADC with Shutdown

Part Details

  • 600ksps ADC with 6 Simultaneously Sampled Differential Inputs
  • 100ksps Throughput per Channel
  • 72dB SINAD
  • Low Power Dissipation: 15mW
  • 3V Single Supply Operation
  • 2.5V Internal Bandgap Reference, Can be Overdriven with External Reference
  • 3-Wire SPI-Compatible Serial Interface
  • 0V to 2.5V Unipolar, or ±1.25V Bipolar Differential Input Range
  • SLEEP (6µW) Shutdown Mode
  • NAP (3.3mW) Shutdown Mode
  • Internal Conversion Triggered by CONV
  • 83dB Common Mode Rejection
  • Tiny 32-Pin (5mm × 5mm) QFN Package
LTC1408-12
6 Channel, 12-Bit, 600ksps Simultaneous Sampling ADC with Shutdown
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1408-12 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed