LTC1400
PRODUCTIONComplete SO-8, 12-Bit, 400ksps ADC with Shutdown
- Part Models
- 4
- 1ku List Price
- Starting From $6.10
Part Details
- Complete 12-Bit ADC in SO-8
- Single Supply 5V or ±5V Operation
- Sample Rate: 400ksps
- Power Dissipation: 75mW (Typ)
- 72dB S/(N D) and -80dB THD at Nyquist
- No Missing Codes over Temperature
- NAP Mode with Instant Wake-Up: 6mW
- SLEEP Mode: 30µW
- High Impendance Analog Input
- Input range (1mV/LSB): 0V to 4.096 or ±2.048V
- Internal Reference Can be Overdriven Externally
- 3-Wire Interface to DSPs and Processors (SPI and MICROWIRE™ Compatible)
The LTC1400 is a complete 400ksps, 12-bit A/D converter which draws only 75mW from a 5V or ±5V supplies. This easy-to-use device comes complete with a 200ns sample-and-hold and a precision reference. Unipolar and bipolar conversion modes add to the flexibility of the ADC. The LTC1400 is capable of going into two power saving modes: NAP and SLEEP. In NAP mode, it consumes only 6mW of power and can wake up and convert immediately. In the SLEEP mode, it consumes 30µW of power typically. Upon power-up from SLEEP mode, a reference ready (REFRDY) signal is available in the serial data word to indicate that the reference has settled and the chip is ready to convert.
The LTC1400 converts 0V to 4.096V unipolar inputs from a single 5V supply and ±2.048V bipolar inputs from ±5V supplies. Maximum DC specs include ±1LSB INL, ±1LSB DNL and 45ppm/°C drift over temperature. Guaranteed AC performance includes 70dB S/(N D) and 76dB THD at an input frequency of 100kHz, over temperature.
The 3-wire serial port allows compact and efficient data transfer to a wide range of microprocessors, microcontrollers and DSPs.
Applications
- High Speed Data Acquisition
- Digital Signal Processing
- Multiplexed Data Acquisition Systems
- Audio and Telecom Processing
- Digital Radio
- Spectrum Analysis
- Low Power and Battery-Operated Systems
- Handheld or Portable Instruments
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 2
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC1400CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1400CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1400IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1400IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
LTC1400CS8#PBF | PRODUCTION | |
LTC1400CS8#TRPBF | PRODUCTION | |
LTC1400IS8#PBF | PRODUCTION | |
LTC1400IS8#TRPBF | PRODUCTION | |
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
LTC1400CS8#PBF | PRODUCTION | |
LTC1400CS8#TRPBF | PRODUCTION | |
LTC1400IS8#PBF | PRODUCTION | |
LTC1400IS8#TRPBF | PRODUCTION | |
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
LTC1400CS8#PBF | PRODUCTION | |
LTC1400CS8#TRPBF | PRODUCTION | |
LTC1400IS8#PBF | PRODUCTION | |
LTC1400IS8#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
I²C Isolators 1 | ||
LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Latest Discussions
No discussions on ltc1400 yet. Have something to say?
Start a Discussion on EngineerZone®