LTC1287

PRODUCTION

3V Single Chip 12-Bit Data Acquisition System

Part Details

  • Single Supply 3.3V or ±3.3V Operation
  • Built-In Sample-and-Hold
  • Direct 3-Wire Interface to Most MPU Serial Ports and All MPU Parallel Ports
  • 30kHz Maximum Throughput Rate
  • Minimum Guaranteed Supply Voltage: 2.7V
  • Resolution: 12 Bits
  • Fast Conversion Time: 24µs Max Over Temp.
  • Low Supply Current: 1.0mA
LTC1287
3V Single Chip 12-Bit Data Acquisition System
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed