LTC1266

PRODUCTION

Synchronous Regulator Controller for N- or P-Channel MOSFETs

Part Models
16
1ku List Price
Starting From $5.00
Viewing:

Part Details

  • Ultrahigh Efficiency: Over 95% Possible
  • Drives N-Channel MOSFET for High Current or P-Channel MOSFET for Low Dropout
  • Pin Selectable Burst Mode Operation
  • 1% Output Accuracy (LTC1266A)
  • Pin Selectable Phase of Topside Driver for Boost or Step-Down Operation
  • Wide VIN Range: 3.5V to 20V
  • On-Chip Low-Battery Detector
  • High Efficiency Maintained Over Large Current Range
  • Low 170µA Standby Current at Light Loads
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Logic Controlled Micropower Shutdown: IQ < 40µA
  • Short-Circuit Protection
  • Synchronous Switching with Nonoverlaping Gate Drives
  • Available in 16-Pin Narrow SO Package
LTC1266
Synchronous Regulator Controller for N- or P-Channel MOSFETs
Figure 1. High Efficiency Step-Down Converter LTC1266-3.3 Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1266
  • LTC1266-3.3
  • LTC1266-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC064B
LTC1266CS | Switching Regulator, Pentium VR/VRE, 7A

Latest Discussions

Recently Viewed