LTC1265

PRODUCTION

1.2A, High Efficiency Step-Down DC/DC Converter

Part Models
8
1ku List Price
Starting From $4.69
Viewing:

Part Details

  • High Efficiency: Up to 95%
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Internal 0.3Ω Power Switch (VIN = 10V)
  • Short-Circuit Protection
  • Low Dropout Operation: 100% Duty Cycle
  • Low-Battery Detector
  • Low 160µA Standby Current at Light Loads
  • Active-High Micropower Shutdown: IQ < 15µA
  • Peak Inductor Current Independent of Inductor Value
  • Available in 14-pin SO Package
LTC1265
1.2A, High Efficiency Step-Down DC/DC Converter
Figure 1. High Efficiency Step-Down Converter LTC1265-5 Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1265
  • LTC1265-3.3
  • LTC1265-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC074A-A
LTC1265CS | High Efficiency Switching Regulator, 2.5V @ 1A
DC074A-B
LTC1265CS | High Efficiency Switching Regulator, 3.3V @ 1A
DC074A-C
LTC1265CS | High Efficiency Switching Regulator, 5V @ 1A

Latest Discussions

Recently Viewed