LTC1174

PRODUCTION

High Efficiency Step-Down and Inverting DC/DC Converter

Part Details

  • High Efficiency: Up to 94%
  • Peak Inductor Current Independent of Inductor Value
  • Short-Circuit Protection
  • Optimized for 5V to –5V Applications
  • Wide VIN Range: 4V to 18.5V
  • Low Dropout Operation
  • Low-Battery Detector
  • Pin Selectable Current Limit
  • Internal 0.9Ω Power Switch: VIN = 9V
  • Only Four External Components Required
  • 130µA Standby Current
  • Active Low Micropower Shutdown
LTC1174
High Efficiency Step-Down and Inverting DC/DC Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1174
  • LTC1174-3.3
  • LTC1174-5
  • LTC1174HV
  • LTC1174HV-3.3
  • LTC1174HV-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC059A-C
LTC1174HVCS8 | High Efficiency Step-Down DC-DC Converter  3.3V, @ 375mA Adjustable
DC059A-B
LTC1174HV-3.3 | High Efficiency Step-Down DC/DC Converter 3.3V @ 400mA
DC059A-A
LTC1174HV-5 | High Efficiency Step-Down DC/DC Converter 5V @ 380mA

Latest Discussions

No discussions on LTC1174 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed