LTC1159

PRODUCTION

High Efficiency Synchronous Step-Down Switching Regulators

Part Details

  • Operation from 4V to 40V Input Voltage
  • 20µA Supply Current in Shutdown
  • High Efficiency Maintained Over Wide Current Range
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Very Low Dropout Operation: 100% Duty Cycle
  • Short-Circuit Protection
  • Synchronous FET Switching for High Efficiency
  • Adaptive Non-Overlap Gate Drives
  • Ultrahigh Efficiency: Up to 95%
  • Available in SSOP and SO Packages
LTC1159
High Efficiency Synchronous Step-Down Switching Regulators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1159
  • LTC1159-3.3
  • LTC1159-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC057A-B
LTC1159CS | High Efficiency Synchronous Switcher (3.3V @ 2.5)
DC057A-C
LTC1159CS-5 | High Efficiency Synchronous Switcher (5V @ 2A)
DC057A-A
LTC1159CS | High Efficiency Synchronous Switcher (3.3V Adjustable @ 1A)

Latest Discussions

No discussions on LTC1159 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed