LTC1151

PRODUCTION

Dual ±15V Zero-Drift Operational Amplifier

Part Details

  • Maximum Offset Voltage Drift: 0.05µV/°C
  • High Voltage Operation: ±18V
  • No External Components Required
  • Maximum Offset Voltage: 5µV
  • Low Noise: 1.5µVP-P (0.1Hz to 10Hz)
  • Minimum Voltage Gain: 125dB
  • Minimum CMRR: 106dB
  • Minimum PSRR: 110dB
  • Low Supply Current: 0.9mA/Amplifier
  • Single Supply Operation: 4.75V to 36V
  • Input Common-Mode Range Includes Ground
  • Typical Overload Recovery Time: 20ms
LTC1151
Dual ±15V Zero-Drift Operational Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4522-2 RECOMMENDED FOR NEW DESIGNS Dual 55V, EMI Enhanced, Zero Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers
LTC2058 RECOMMENDED FOR NEW DESIGNS 36V, Low Noise Zero-Drift Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1151
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed