
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLTC1100
PRODUCTIONPrecision, Zero-Drift Instrumentation Amplifier
- Part Models
- 3
- 1ku List Price
- Starting From $8.23
Part Details
- Offset Voltage: 10µV Max
- Offset Voltage Drift: 100nV/°C Max
- Bias Current: 65pA Max
- Offset Current: 65pA Max
- Gain Nonlinearity: 20ppm Max
- Gain Error: ±0.075% Max
- CMRR: 90dB
- 0.1Hz to 10Hz Noise: 1.9µVP-P
- Single 5V Supply Operation
- 8-Pin MiniDIP
The LTC1100 is a high precision instrumentation amplifier using zero-drift techniques to achieve outstanding DC performance. The input DC offset is typically 1µV while the DC offset drift is typically 5nV/°C; a very low bias current of 65pA is also achieved.
The LTC1100 is self-contained; that is, it achieves a differential gain of 100 without any external gain setting resistor or trim pot. The gain linearity is 20ppm and the gain drift is 4ppm/°C. The LTC1100 operates from a single 5V supply up to ±8V. The output typically swings 300mV from its power supply rails with a 10k load.
An optional external capacitor can be added from Pin 7 to Pin 8 to tailor the device's 18kHz bandwidth and to eliminate any unwanted noise pickup.
The LTC1100 is also offered in a 16-pin surface mount package with selectable gains of 10 or 100.
The LTC1100 is manufactured using our enhanced LTCMOS™ silicon gate process.
Applications
- Thermocouple Amplifiers
- Strain Gauge Amplifiers
- Differential to Single-Ended Converters
Documentation
Data Sheet 1
Reliability Data 1
Application Note 3
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC1100CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LTC1100CSW#PBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
LTC1100CSW#TRPBF | 16-Lead SOIC (Wide 0.3 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
LTC1100CN8#PBF | PRODUCTION | |
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
LTC1100CN8#PBF | PRODUCTION | |
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
LTC1100CN8#PBF | PRODUCTION | |
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
LTC1100CSW#PBF | PRODUCTION | |
LTC1100CSW#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
I²C Isolators 1 | ||
LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Tools & Simulations
LTspice 3
- LTC1100 - Amplifiers
- eval-adum540x - Digital Isolation Technology, LTC1100 - Amplifiers
- LTC1100 - Amplifiers
Models for the following parts are available in LTspice:
- LTC1100
- LTC1100A
- LTC1100CS
In-Amp Diamond Plot Tool
The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC1100 yet. Have something to say?
Start a Discussion on EngineerZone®