LTC1091

PRODUCTION

1-, 2-, 6- and 8-Channel, 10-Bit Serial I/O Data Acquisition Systems 

Part Details

  • Programmable Features
    • Unipolar/Bipolar Conversions
    • Differential/Single-Ended Multiplexer Configurations
  • Sample-and-Holds
  • Single Supply 5V, 10V or ±5V Operation
  • Direct 3- or 4-Wire Interface to Most MPU Serial Ports and All MPU Parallel I/O Ports
  • Analog Inputs Common Mode to Supply Rails
  • Resolution: 10 Bits
  • Total Unadjusted Error (A Grade): ±1LSB Over Temp
  • Fast Conversion Time: 20µs
  • Low Supply Current
    • LTC1091: 3.5mA Max, 1.5mA Typ
    • LTC1092/LTC1093/LTC1094: 2.5mA Max, 1mA Typ
LTC1091
1-, 2-, 6- and 8-Channel, 10-Bit Serial I/O Data Acquisition Systems 
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed