LTC1052

PRODUCTION

Zero-Drift Operational Amplifier

Part Details

  • Guaranteed Max Offset: 5μV
  • Guaranteed Max Offset Drift: 0.05μV/°C
  • Typ Offset Drift: 0.01μV/°C
  • Excellent Long Term Stability: 100nV/√Month
  • Guaranteed Max Input Bias Current: 30pA
  • Over Operating Temperature Range:
    • Guaranteed Min Gain: 120dB
    • Guaranteed Min CMRR: 120dB
    • Guaranteed Min PSRR: 120dB
  • Single Supply Operation: 4.75V to 16V (Input Voltage Range Extends to Ground)
  • External Capacitors can be Returned to V with No Noise Degradation
LTC1052
Zero-Drift Operational Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1052
  • LTC1052CS
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed