LTC1051

PRODUCTION

Dual/Quad Precision Zero-Drift Operational Amplifiers With Internal Capacitors

Part Details

  • Dual/Quad Low Cost Precision Op Amp
  • No External Components Required
  • Maximum offset Voltage: 5µV
  • Maximum Offset Voltage Drift: 0.05µV/°C
  • Low Noise 1.5µVP-P (0.1Hz to 10Hz)
  • Minimum Voltage Gain: 120dB
  • Minimum PSRR: 120dB
  • Minimum CMRR: 114dB
  • Low Supply Current: 1mA/Op Amp
  • Single Supply Operation: 4.75V to 16V
  • Input Common Mode Range Includes Ground
  • Output Swings to Ground
  • Typical Overload Recovery Time: 3ms
  • Pin Compatible with Industry Standard Dual and Quad Op Amps
LTC1051
Dual/Quad Precision Zero-Drift Operational Amplifiers With Internal Capacitors
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1051
  • LTC1051A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions