LT8711

RECOMMENDED FOR NEW DESIGNS

Micropower Synchronous Multitopology Controller with 42V Input Capability

Part Models
8
1ku List Price
Starting From $2.78

Part Details

  • Easily Configurable as a Synchronous Buck, Boost, SEPIC, ZETA or Nonsynchronous Buck-Boost Converter
  • Wide Input Range: 4.5V to 42V (VIN Can Operate to 0V, when EXTVCC > 4.5V)
  • Automatic Low Noise Burst Mode® Operation
  • Low IQ in Burst Mode Operation (15μA Operating)
  • Input Voltage Regulation for High Impedance Source
  • 100% Duty Cycle in Dropout (Buck Mode)
  • 2A Gate Drivers (BG and TG) n Adjustable Soft-Start with One Capacitor
  • Frequency Programmable from 100kHz to 750kHz
  • Can Be Synchronized to External Clock
  • Available in 20-Lead TSSOP and 20-Lead 3mm×4mm QFN Packages
LT8711
Micropower Synchronous Multitopology Controller with 42V Input Capability
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2234A

LT8711 Micropower Synchronous Sepic Converter

Product Details

Demonstration circuit 2234A is a synchronous sepic converter featuring the LT8711 multitopology switching controller. The LT8711 is a current mode PWM DC/DC controller with a dual input LDO to optimize gate driver efficiency. Ultralow 15μA quiescent current in low noise Burst Mode® operation achieves high efficiency at very light loads and helps extend the run-time in battery powered applications when in standby mode. The LT8711 switching frequency can be programmed either via oscillator resistor or external clock over a 100kHz to 750kHz range.

DC2234A
LT8711 Micropower Synchronous Sepic Converter

Latest Discussions

Recently Viewed