LT8692S

RECOMMENDED FOR NEW DESIGNS

42V/2A + 3× 8V/1A, 2MHz Quad Monolithic Synchronous Step-Down Regulator

Part Models
4
1ku List Price
Starting From $2.94

Part Details

  • Flexible Power Supply System Providing Four Outputs with a Wide Input Range
  • One High Voltage Synchronous Buck Regulator
    • 3V to 42V Input Voltage Range
    • Continuous Output Current Up to 2A
    • High Efficiency Up to 93%
  • Three Low Voltage Synchronous Buck Regulators
    • 1.2V to 8V Input Voltage Range
    • Continuous Output Currents Up to 1A
    • High Efficiency Up to 95%
  • Silent Switcher® Architecture
    • Ultralow EMI/EMC Emissions
    • Spread Spectrum Frequency Modulation
  • Ultralow Quiescent Current Burst Mode® Operation
    • 9.6μA IQ Regulating 12VIN1 to 5V/3.3V/1.8V/1.2VOUT1-4
    • Output Ripple <10mVPK-PK
  • External Synchronization Capability
  • Forced Continuous Mode Capability
  • Small Thermally Enhanced 4mm × 3mm 20-Lead LQFN Package
  • AEC-Q100 Qualified for Automotive Applications
LT8692S
42V/2A + 3× 8V/1A, 2MHz Quad Monolithic Synchronous Step-Down Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8692S
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-APARD32690-SL

Arduino Form-factor Development Platform Based on MAX32690 ARM Cortex-M4 Microcontroller

Features and Benefits

  • Allows prototyping of intelligent, secure, and connected industrial field devices
  • Arduino Mega-compatible form factor
  • Two Pmod™-compatible connectors
  • ARM Cortex-M4 Ultra Efficient Microcontroller with integrated Bluetooth 5.2 LE
  • WiFi connectivity
  • Long-range, single-pair 10BASE-T1L Ethernet interface
  • Built-in security for root-of-trust, mutual authentication, data confidentiality and integrity, secure boot, and secure communications
  • Open-source software stack

Product Details

The AD-APARD32690-SL is a platform for prototyping intelligent, secure, and connected field devices. It has an Arduino Mega-compatible form factor and two Pmod™-compatible connectors.

The system includes the MAX32690 ARM Cortex-M4 with FPU-Based Microcontroller and Bluetooth LE 5.2. The MCU is coupled with external RAM (2 x 512 Mb) and Flash (64 Mb) memories to meet the requirements of the most demanding applications. The MAXQ1065 security coprocessor enables state of the art security features such as for root-of-trust, mutual authentication, data confidentiality and integrity, secure boot, and secure communications.

A 10 Mbps single-pair Ethernet link using the ADIN1110 10BASE-T1L MAC/PHY, enables remote data acquisition and system configuration. The 10BASE-T1L interface also supports Single-pair Power over Ethernet (SPoE) and be used for powering the system via an Arduino shield implementing the required power circuitry.

WiFi connectivity is provided via the on-board NINA-W102 multiradio wireless MCU module with internal antenna.

Power can be supplied either via the USB-C connector or via a 2-pin terminal block. The supported input voltage range is 5 V to 28 V.

The system is accompanied by an open-source software stack and associated collateral, enabling a complete experience from evaluation, and prototyping, all the way to production firmware and application development. The open-source software stack also includes drivers and example applications for a wide variety of ADCs, DACs, sensors, and other devices commonly used in industrial applications, further accelerating the development process. An external programmer such as the MAX32625PICO DAPLink, or any other similar programmer supporting the SWD interface, enables firmware programming and debug. The system’s firmware is based on Analog Devices’ open-source no-OS framework which includes all the tools required for embedded code development and debugging as well as libraries, enabling host-side connectivity for system configuration and data transfer over the UART, USB, WiFi, and 10BASE-T1L interfaces.

APPLICATIONS

  • Factory automation
  • Process control
  • Intelligent buildings
  • Secure field instruments
  • Internet of Things

eval board
EVAL-LT8692S-AZ

LT8692S | 42V/2A plus 3× 8V/1A, 2MHz Quad Monolithic Synchronous Step-Down Regulator

Product Details

Demonstration circuit EVAL-LT8692S-AZ is an ultracompact 4 rail power supply featuring the LT8692S, a 42V quad monolithic synchronous step-down Silent Switcher®. The demo circuit is designed for 5V, 3.3V, 1.8V, and 1.2V outputs from a nominal 12V input. The 3.3V, 1.8V and 1.2V converters are powered from the high voltage buck regulator with 5V output, which is powered from a wide range of 6.2V to 42V input. The current capability is 2A for the channel 1, and 1A for the low voltage channels.

Internal soft-start, individual current limit, independent enable for each channel simplify the complex design of quad-output power converters. All regulators can be synchronized to a common external clock input or internal oscillator of 2MHz.

The table in the demo manual summarizes the performance of the demo board at room temperature. The circuit can be easily modified for different applications.

The LT8692S data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with the quick start guide for demo circuit EVAL-LT8692S-AZ.

AD-APARD32690-SL
Arduino Form-factor Development Platform Based on MAX32690 ARM Cortex-M4 Microcontroller
EVAL-LT8692S-AZ
LT8692S | 42V/2A plus 3× 8V/1A, 2MHz Quad Monolithic Synchronous Step-Down Regulator

Latest Discussions

Recently Viewed