LT8648SP

RECOMMENDED FOR NEW DESIGNS

42V, 15A Synchronous Step-Down Silent Switcher 2 with Exposed Back Package

Part Models
2
1ku List Price
Starting From $7.92

Part Details

  • Silent Switcher®2 Architecture
    • Ultralow EMI Emissions on Any PCB
    • Eliminates PCB Layout Sensitivity
    • Internal Bypass Capacitors Reduce Radiated EMI
    • Optional Spread Spectrum Modulation
  • High Efficiency at High Frequency
    • Up to 95.5% Efficiency at 1MHz, 12VIN to 5VOUT
    • Up to 93% Efficiency at 2MHz, 12VIN to 5VOUT
  • Wide Input Voltage Range: 3V to 42V
  • 15A Output Current
  • Low Quiescent Current Burst Mode® Operation
    • 100μA IQ Regulating 12VIN to 5VOUT
    • Output Ripple < 10mVP-P
  • External Compensation: Fast Transient Response and Current Sharing
  • Fast Minimum Switch On-Time: 25ns
  • Low Dropout Under All Conditions: 35mV at 1A
  • Forced Continuous Mode
  • Adjustable and Synchronizable: 200kHz to 2.2MHz
  • Output Soft-Start and Power Good
  • Safely Tolerates High Reverse Current
  • 36-Lead 7mm × 4mm LQFN Package (LT8648S) and Exposed Back Package (LT8648SP)
  • AEC-Q100 Qualified for Automotive Applications
LT8648SP
42V, 15A Synchronous Step-Down Silent Switcher 2 with Exposed Back Package
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT8648S

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LT8648S
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2841A

LT8648S Demo Board | 42V, 15A Synchronous Step-Down Silent Switcher 2

Product Details

Demonstration Circuit 2841A is a 42V, 15A synchronous step-down Silent Switcher 2 with spread spectrum frequency modulation featuring the LT8648S. The demo board is designed for 5V output from a 5.7V to 42V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8648S is a compact, ultralow emission, high efficiency, and high speed synchronous monolithic stepdown switching regulator. The integrated bypass capacitors optimize the fast current loops and make it easier to minimize EMI emissions by reducing layout sensitivity. Selectable spread spectrum mode further improves EMI performance, making it perfect solution to the noise sensitive applications. 

Peak current mode control with minimum on-time of as small as 25ns allows high step-down conversion even at high frequency. The LT8648S switching frequency can be programmed either via oscillator resistor or external clock over a 200kHz to 2.2MHz range. The default frequency of demo circuit 2841A is 400kHz.

The SYNC/MODE pin on the demo board DC2841A is grounded (JP1 at BURST position) by default for low ripple Burst Mode® operation. It can be configured into different operation modes through JP1 and SYNC terminal (Table 1).

Figure 1 shows the efficiency of the circuit at 12V input and 24V input in force continuous mode without spread spectrum. To get accurate efficiency measurement, measure the input voltage at the VIN SENSE terminal and measure the output voltage at the VO SENSE terminal. 

Figure  2 shows the LT8648S temperature rising on DC2841A demo board under different load conditions. The LT8648S is assembled in a 7mm × 4mm LQFN package with exposed pads for low thermal resistance. The rated maximum load current is 15A, while derating is necessary for certain input voltage and thermal conditions.

The demo board has an EMI filter installed. The EMI performance of the board is shown on Figure 3. The red line in Radiated EMI Performance is CISPR25 Class 5 peak limit. The figure shows that the circuit passes the test with a wide margin. To achieve EMI performance as shown in Figure 3, the input EMI filter is required and the input voltage should be applied at VIN_EMI terminal, and the test setup can be referred to the CISPR25 standards. If the input is applied to VIN terminal, the EMI filter is bypassed. 

The LT8648S data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with this demo manual for DC2841A. The layout recommendations for low EMI operation and maximum thermal performance are available in the data sheet section Low EMI PCB Layout and Thermal Considerations and Peak Output Current. Contact ADI applications engineer for support.

eval board
AD-JUPITER-EBZ

Software-Defined Radio

Features and Benefits

  • RF/SDR
    • ADRV9002 transceiver
    • 2 x receiver, 2 x transmitter
    • LO frequency range 30 MHz to 6 GHz
    • 12 kHz to 40 MHz frequency bandwidth
    • Sampling rate 12 kSPS to 61.44 MSPS
  • External Device Clock Input
  • External MCS Input
  • RF Front-end
  • Processing System
    • Zynq UltraScale+ MPSoC XCZU3EG
      • ARM Cortex-A53 1.5 GHz
      • ARM Cortex-R5 500 MHz
      • Mali-400 MP2 graphic processor
      • Programmable logic 154 k
    • DDR4 – 2 GB (x32)
    • Boot source
      • SD card 3.0
      • Flash memory 128 MB
    • User Interfaces
      • USB 3.1 Gen 1 – Type C
        • Upstream Facing Port (UFP)
        • Downstream Facing Port (DFP)
        • USB 2.0 compatible
    • Ethernet 1000BASE-T RGMII
    • Display Port v1.2 (2 lanes, 5.4 Gbps)
    • SATA 3
    • USB (micro) debug interface
    • 16 GPIOs (3V3 LVCMOS)
  • Power Sources
    • USB Type-C (power only)
      • Power Sink 5V, 9V/3A
    • USB Type-C (data)
      • Power Sink 5V/3A
      • Power Source 5V/0.9 A
    • 802.3at POE compliant, 25.5 W Type2 (POE+)

Product Details

The AD-JUPITER-EBZ is a versatile software-defined platform based on Analog Devices ADRV9002 and Xilinx Zynq UltraScale+ MPSoC. The ADRV9002 is a new generation RF transceiver that has dual-channel transmitters, dual-channel receivers covering a frequency range of 30 MHz to 6 GHz. This device has a high-quality RF linearity performance and a set of advanced features like fast profiles switching, flexible power vs. performance configuration, fast frequency hopping, multi-chip synchronization, and digital pre-distortion (DPD) for narrow and wide band waveform.

The evaluation platform includes XCZU3EG processing device that has a wide range of interfaces, making the system capable of local processing or streaming to a remote host. It comes integrated in a self-contained ruggedized aluminum case, which gives flexibility in evaluating and prototyping across different environments.

APPLICATIONS

  • Aerospace and Defense
  • Communications
  • Advanced Education

DC2841A
LT8648S Demo Board | 42V, 15A Synchronous Step-Down Silent Switcher 2
AD-JUPITER-EBZ
Software-Defined Radio

Latest Discussions