LT8644S

RECOMMENDED FOR NEW DESIGNS

8V, 16A Synchronous Step-Down Silent Switcher 2

Part Models
4
1ku List Price
Starting From $3.65

Part Details

  • Silent Switcher®2 Architecture
    • Ultralow EMI Emissions on Any PCB
    • Internal Bypass Capacitors Reduce Radiated EMI
    • Optional Spread Spectrum Modulation
  • High Efficiency at High Frequency
    • Up to 94% Efficiency at 2MHz, 3.3VIN to 1.2VOUT
    • Up to 93% Efficiency at 2MHz, 5VIN to 1.2VOUT
  • PVIN Range: 1.5V to 8V, SVIN Range: 2.7V to 8V
  • VOUT Range: 0.6V to VIN
  • Reference Accuracy: ±0.8% Over Temperature
  • PolyPhase® Operation: Up to 12 Phases
  • Fast Transient Response with External Compensation
  • Forced Continuous Mode Operation
  • Low Quiescent Current Burst Mode® Operation
    • 180μA IQ Regulating 5VIN to 1.2VOUT
    • Output Ripple < 10mVP-P
  • Fast Minimum Switch On-Time: 20ns
  • Adjustable and Synchronizable: 300kHz to 3.5MHz
  • Output Soft-Start and Power Good
  • Small 24-Lead 4mm × 4mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications
LT8644S
8V, 16A Synchronous Step-Down Silent Switcher 2
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8644S

LTpowerCAD 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2779A

LT8644S | 8V, 16A Synchronous Step-Down Silent Switcher 2

Product Details

Demonstration circuit 2779A is an 8V, 16A synchronous step-down Silent Switcher® 2 with spread spectrum frequency modulation featuring the LT8644S. The demo board is designed for 1.2V output from a 2.7V to 8V input. The LT8644S is a compact, ultralow emission, high efficiency, and high speed synchronous monolithic stepdown switching regulator. The integrated bypass capacitors optimize all the fast current loops and make it easier to minimize EMI emissions by reducing layout sensitivity. Selectable spread spectrum mode further improves EMI performance, making it perfect solution to the noise sensitive applications.

Peak current mode control with minimum on-time of as low as 20ns allows high step-down conversion even at high frequency. The LT8644S switching frequency can be programmed either via an external resistor or an external clock over a 300kHz to 3.5MHz range. The default frequency of demo circuit 2779A is 2MHz.

The SYNC/MODE pin on the demo board DC2779A is grounded (JP1 at BURST position) by default for low ripple Burst Mode® operation. It can be configured into different operation modes through JP1 and SYNC terminal (Table 1 in the demo manual).

Figure 4 in the demo manual shows the efficiency of the circuit at 3.3V input and 5V input in force continuous mode operation (input from VIN terminal). To get accurate efficiency measurement, measure the input voltage at the VIN_SENSE/GND terminals and measure the output voltage at the VOUT+ SENSE/VOUT– SENSE terminals. Figure 5 shows the LT8644S temperature rise on DC2779A demo board at 3.3V input and 5V input in forced continuous mode.

The LT8644S is assembled in a 4mm × 4mm LQFN package with exposed pads for low thermal resistance. The rated maximum continuous load current is 16A, while derating may be necessary for certain input voltage and thermal conditions.

The demo board has an EMI filter installed. This EMI filter can be included by applying the input voltage at the VEMI terminal. The EMI performance of the board (with EMI filter) is shown on Figure 6 in the demo manual. The red lines in EMI Performance are CISPR25 Class 5 limits. The figure shows that the LT8644S circuit passes the test with a wide margin. To achieve EMI performance as shown in Figure 6, the input EMI filter is required and the input voltage should be applied to VEMI terminal, and the test setup can be referred to the CISPR25 standards. If the input is applied to VIN terminal, the EMI filter is bypassed.

The LT8644S data sheet gives a complete description of the part, the operation and application information. The data sheet must be read in conjunction with the demo manual for demo circuit 2779A. The layout recommendations for low EMI operation and maximum thermal performance are available in the data sheet section Low EMI PCB Layout and Thermal Considerations. Contact ADI applications engineer for support.

DC2779A
LT8644S | 8V, 16A Synchronous Step-Down Silent Switcher 2

Latest Discussions

No discussions on LT8644S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed