LT8630

RECOMMENDED FOR NEW DESIGNS

100V, 0.6A Synchronous Micropower Step-Down High Efficiency Switching Regulator

Part Models
4
1ku List Price
Starting From $4.31

Part Details

  • Ultrawide Input Voltage Range: 3V to 100V
  • Boundary Mode Switching for Highest Efficiency
  • Output Voltage Range: 0.8V to 60V
  • Internal Synchronous Switches
  • Burst Mode® Operation:
    • 16μA IQ at 12VIN to 5VOUT
    • 7μA IQ at 48VIN to 5VOUT
  • Low Dropout: 99% Maximum Duty Cycle
  • Peak Current Mode Control
  • Programmable Undervoltage Lockout
  • Power Good Flag
  • Flexible Output Voltage Tracking
  • Short-Circuit Protection
  • Low Shutdown Current: 5μA
  • Tolerates Pin Open/Short Faults
  • Thermally Enhanced 20-Lead TSSOP with High Voltage Lead Spacing
LT8630
100V, 0.6A Synchronous Micropower Step-Down High Efficiency Switching Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4367 RECOMMENDED FOR NEW DESIGNS 100V Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2504A

LT8630 Demo Board | Synchronous Buck, 13V ≤ VIN ≤ 100V, VOUT = 12V @ 600mA

Product Details

Demonstration circuit 2504A is a step-down converter featuring LT8630. The LT8630 is a monolithic, variable frequency, current mode synchronous step-down switching regulator. The demo board is designed for 12V output from a 13V to 100V input. The wide input range makes it suitable for regulating power from a variety of sources, including automotive, industrial systems and telecom supplies. The power switch, compensation and other necessary circuits are inside of the LT8630 to minimize external components and simplify design.

DC2504A
LT8630 Demo Board | Synchronous Buck, 13V ≤ VIN ≤ 100V, VOUT = 12V @ 600mA

Latest Discussions

Recently Viewed