LT8610AX

RECOMMENDED FOR NEW DESIGNS

42V, 3.5A Synchronous Step-Down Regulator with Operation to 175°C

Part Models
2
1ku List Price
Starting From $147.20

Part Details

  • 100% Tested at 175°C
  • ±2% Reference Accuracy Over –40°C to 175°C Range
  • Wide Input Voltage Range: 3.7V to 42V
  • Ultralow Quiescent Current Burst Mode® Operation
  • High Efficiency Synchronous Operation:
    • 91% Eff. at 0.5A, at 175°C, 3.3VOUT from 12VIN
    • 92% Eff. at 0.5A, at 175°C, 5VOUT from 12VIN
  • Adjustable and Synchronizable Frequency: 200kHz to 2.2MHz
  • No Thermal Shutdown
  • Internal Compensation
  • Output Soft-Start and Tracking
  • Power Good Flag
  • Small Thermally-Enhanced 16-Lead MSOP Package
LT8610AX
42V, 3.5A Synchronous Step-Down Regulator with Operation to 175°C
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT8610A
LT8610AB
42V, 3.5A Synchronous Step-Down Regulator with 2.5μA Quiescent Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT8610
  • LT8610A
  • LT8610AB
  • LT8610AC
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT8610AX yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed