LT8601

RECOMMENDED FOR NEW DESIGNS

42V Triple Monolithic Synchronous Step-Down Regulator

Part Models
12
1ku List Price
Starting From $6.13

Part Details

  • Flexible Power Supply System Providing Three Outputs Over a Wide Input Voltage Range
  • Two High Voltage Synchronous Buck Regulators
    • 3V to 42V Input Voltage Range
    • Output Currents Up to 2.5A and 1.5A
    • High Efficiency Up to 93%
  • One Low Voltage Synchronous Buck Regulator
    • 2.6V to 5.5V Input Voltage Range
    • Output Current Up to 1.8A and 95% Efficiency
  • Programmable Power-On Reset
  • Resistor Programmable and Synchronizable from 250kHz to 2.2MHz Switching Frequency
  • Low Ripple Burst Mode® Operation
    • 30μA IQ at 12VIN to 3.3VOUT2
    • Output Ripple <15mV
  • Power Good Indicators
  • 2-Phase Clock Reduces Input Current Ripple
  • Available in Thermally Enhanced 40-Lead QFN (6mm × 6mm) Package
  • AEC-Q100 Qualified for Automotive Applications
LT8601
42V Triple Monolithic Synchronous Step-Down Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2346A

LT8601EUJ Demo Board | Triple Sync Buck, 6V ≤ VIN ≤ 24V, 5VOUT1 @ 1.5A, 3.3VOUT2 @ 2.5A and 1.8VOUT3 @ 1.8A, 2MHz FSW

Product Details

Demonstration circuit 2346A is a triple power supply featuring the LT8601. LT8601 is a 42V triple monolithic synchronous step-down regulator. The demo circuit is designed for 5V, 3.3V, and 1.8V outputs from a nominal 12V input, with switching frequency set at 2MHz to avoid audio band. The 1.8V converter is powered from the 3.3V output, and the 5V, 3.3V are powered from a wide range of 6V to 24V, transient to 42V. The current capability is 2.5A for the 3.3V output, 1.5A for the 5V output, and 1.8A for the 1.8V output when running individually. Up to 1A load current can be applied to all the channels simultaneously without special cooling.

DC2346A
LT8601EUJ Demo Board | Triple Sync Buck, 6V ≤ VIN ≤ 24V, 5VOUT1 @ 1.5A, 3.3VOUT2 @ 2.5A and 1.8VOUT3 @ 1.8A, 2MHz FSW

Latest Discussions

Recently Viewed