LT8390

RECOMMENDED FOR NEW DESIGNS

60V Synchronous 4-Switch Buck-Boost Controller with Spread Spectrum

Part Details

  • 4-Switch Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Synchronous Switching: Up to 98% Efficiency
  • Proprietary Peak-Buck Peak-Boost Current Mode
  • Wide VIN Range: 4V to 60V
  • ±1.5% Output Voltage Accuracy: 1V ≤ VOUT ≤ 60V
  • ±3% Input or Output Current Accuracy with Monitor
  • Spread Spectrum Frequency Modulation for Low EMI
  • High Side PMOS Load Switch Driver
  • Integrated Bootstrap Diodes
  • No Top MOSFET Refresh Noise in Buck or Boost
  • Adjustable and Synchronizable: 150kHz to 650kHz
  • VOUT Disconnected from VIN During Shutdown
  • Available in 28-Lead TSSOP with Exposed Pad and 28-Lead QFN (4mm × 5mm)
  • AEC-Q100 Qualified for Automotive Applications
LT8390
60V Synchronous 4-Switch Buck-Boost Controller with Spread Spectrum
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4367 RECOMMENDED FOR NEW DESIGNS 100V Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8390
  • LT8390A

LTpowerCAD 2


Design tools for the following parts are available in LTpowerCAD:

  • LT8390
  • LT8390A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2825A

LT8390 Demo Board | 12VOUT, 120W Synchronous 4-Switch Buck-Boost Regulator

Product Details

Demonstration circuit 2825A is a 4-switch synchronous buck-boost regulator that demonstrates the medium power capability of the LT8390. The output is 12V and the maximum output current is 10A for up to 120W power delivery. The switching frequency is 300kHz and efficiency can exceed 96%. 

The steady-state operating input voltage range of DC2825A in which the temperature of the components is less than 90°C is from 9V to 22V. The transient operating input voltage range of DC2825A is from 7V to 36V. The output voltage and EN/UVLO are all programmed by resistor dividers. EN/UVLO is set so the circuit will turn off when the input voltage falls below 7V and will turn on when the input voltage rises above 8V.

eval board
DC2457A

LT8390 Demo Board | Sync Buck-Boost Controller, 4V ≤ VIN ≤ 60V, VOUT = 12V @ 4A (Fsw=400kHz)

Product Details

Demonstration circuit DC2457A is a 12V, 4A, 4-switch synchronous buck-boost regulator featuring low EMI noise and small footprint. It runs at 400kHz switching frequency. Spread spectrum frequency modulation (SSFM) can be turned on with a simple jumper, reducing EMI. DC2457A also comes with other low EMI features including optimized layout, input and output filters. It passes CISPR 25 class 5 conducted and radiated EMI.



eval board
DC2431A

LT8390EFE Demo Board | Sync Buck-Boost, 9V ≤ VIN ≤ 36V, VOUT = 12V @ 25A

Product Details

Demonstration circuit 2431A is a 4-switch synchronous buck-boost regulator that demonstrates the high power capability of the LT8390. The output is 12V and the maximum output current is 25A for up to 300W power delivery. The switching frequency is 150kHz and efficiency can go higher than 98%.


 


DC2825A
LT8390 Demo Board | 12VOUT, 120W Synchronous 4-Switch Buck-Boost Regulator
DC2457A
LT8390 Demo Board | Sync Buck-Boost Controller, 4V ≤ VIN ≤ 60V, VOUT = 12V @ 4A (Fsw=400kHz)
DC2431A
LT8390EFE Demo Board | Sync Buck-Boost, 9V ≤ VIN ≤ 36V, VOUT = 12V @ 25A

Latest Discussions

Recently Viewed