LT8302
LT8302-3

RECOMMENDED FOR NEW DESIGNS

42VIN Micropower No-Opto Isolated Flyback Converter with 65V/3.6A Switch

Part Models
34
1ku List Price
Starting From $4.09
Viewing:

Part Details

  • 3V to 42V Input Voltage Range
  • 3.6A, 65V Internal DMOS Power Switch
  • Low Quiescent Current:
    • 106µA in Sleep Mode
    • 380µA in Active Mode
  • Quasi-Resonant Boundary Mode Operation at Heavy Load
  • Low Ripple Burst Mode® Operation at Light Load
  • Minimum Load < 0.5% (Typ) of Full Output
  • No Transformer Third Winding or Opto-Isolator Required for Output Voltage Regulation
  • Accurate EN/UVLO Threshold and Hysteresis
  • Internal Compensation and Soft-Start
  • Temperature Compensation for Output Diode
  • Output Short-Circuit Protection
  • Thermally Enhanced 8-Lead SO Package
  • AEC-Q100 Qualified for Automotive Applications
LT8302
LT8302-3
42VIN Micropower No-Opto Isolated Flyback Converter with 65V/3.6A Switch
LT8302 Application Circuit LT8302 Pin Configuration LT8302 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Ideal Diode Bridge 1
LT4320
LT4320-1
Ideal Diode Bridge Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2821A

LT8302ES8E Demo Board|No-Opto Isolated Flyback 4V ≤ VIN ≤ 28V VOUT = 12V at up to 1.4A

Product Details

Demonstration circuit 2821A is a compact no-opto isolated flyback converter featuring the LT8302. The DC2821A outputs 12V, and maintains ±1% (typ) regulation with a load current from 5mA up to 1.4A and over an input voltage from 4V to 28V. The output current capability increases with the input voltage.

Transformer leakage inductance causes a voltage spike on the primary side after the power switch turns off. To limit this leakage inductance spike within the MOSFET voltage rating of 65V, an RC snubber and a TVS clamp are installed to damp the ringing and clamp the MOSFET drain voltage to a safe level.

The demo circuit can be easily modified for different applications using predesigned transformers.

The LT8302 data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with the quick start guide for DC2821A.

eval board
DC2906A

LT8302 Demo Board | Isolated Triple Output 5V, ±15V Flyback Converter

Product Details

Demonstration circuit 2906A is an isolated triple output flyback converter featuring the LT8302. The DC2906A operates over a wide input voltage range of 4.5V to 28V and samples the primary-side flyback waveform to regulate the secondary side output voltages. It generates three isolated output rails: 5V at 400mA+ and ±15V at 100mA+. Line and load regulation (combined) is within ±10%. 

DC2906A showcases the high power density, high efficiency and good regulation that is possible due to the LT8302's high level of integration.

eval board
DC2014A

LT8302ES8E Isolated Demo Board | 10V ≤ VIN ≤ 30V, VOUT = 5V at 2.2A

Product Details

Demonstration circuit 2014A is a micropower No-Opto isolated flyback converter featuring the LT8302. This demo circuit outputs 5V, and maintains tight regulation with a load current from 10mA to 2.2A over an input voltage from 10V to 30V. The output current capability increases with the input voltage.


 


DC2821A
LT8302ES8E Demo Board|No-Opto Isolated Flyback 4V ≤ VIN ≤ 28V VOUT = 12V at up to 1.4A
DC2821A Evaluation Board DC2821A Evaluation Board - Top View DC2821A Evaluation Board - Bottom View DC2821A_UG-1366 Application Circuit
DC2906A
LT8302 Demo Board | Isolated Triple Output 5V, ±15V Flyback Converter
DC2906A
DC2014A
LT8302ES8E Isolated Demo Board | 10V ≤ VIN ≤ 30V, VOUT = 5V at 2.2A
DC2014A Demo Board DC2014A Demo Board DC2014A Demo Board DC2014A Demo Board DC2014A - Schematic

Reference Designs

Figure 1. CN0509 Wide Range Isolated Device Charger Simplified Schematic
CN0509 Circuits from the lab

Wide Input Voltage Range, Dual USB Port Charger

Features and Benefits

  • Wide DC input voltage range (5V - 100V) USB Charger
  • Reverse polarity protection
  • Dual port charging capable with one Dedicated charging port (DCP)
CN0509
Wide Input Voltage Range, Dual USB Port Charger
Figure 1. CN0509 Wide Range Isolated Device Charger Simplified Schematic
EVAL-CN0509-EBZ (Angle View)
EVAL-CN0509-EBZ (Top View)
EVAL-CN0509-EBZ (Bottom View)

Latest Discussions

Recently Viewed