LT6703

PRODUCTION

Micropower, Low Voltage Comparator with 400mV Reference

Part Details

  • Internal 400mV Reference
  • Total Threshold Error: ± 1.25% Max at 25°C
  • Wide Supply Range: 1.4V to 18V
  • Input and Output Operate to 36V
  • Specified for –40 to 125°C Temperature Range
  • Low Quiescent Current: 6.5μA Typ at 5V
  • Internal Hysteresis: 6.5mV Typ
  • Low Input Bias Current: ±10nA Max
  • Over-The-Top® Input also Includes Ground
  • Open-Collector Output Allows Level Translation
  • Choice of Input Polarities: LT6703-2/ LT6703-3/ LT6703HV-2/ LT6703HV-3
  • Available in 2mm × 2mm DFN and
    Low Profile (1mm) SOT-23 (ThinSOT) Packages
LT6703
Micropower, Low Voltage Comparator with 400mV Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
TimerBlox 1
LTC6990 PRODUCTION TimerBlox: Voltage Controlled Silicon Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6703-2
  • LT6703-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed