LT6654

PRODUCTION

Precision Wide Supply High Output Drive Low Noise Reference

Part Models
120
1ku List Price
Starting From $1.69

Part Details

  • Low Drift:
    • A-Grade: 10ppm/°C Max
    • B-Grade: 20ppm/°C Max
  • High Accuracy:
    • A-Grade: ±0.05% Max
    • B-Grade: ±0.10% Max
  • Low Noise: 1.6ppmP-P (0.1Hz to 10Hz)
  • Wide Supply Range to 36V
  • Low Thermal Hysteresis: LS8 15ppm (–40°C to 125°C)
  • Long Term Drift: (LS8) 15ppm/√kHr
  • Line Regulation (Up to 36V): 5ppm/V Max
  • Low Dropout Voltage: 100mV Max
  • Sinks and Sources ±10mA
  • Load Regulation at 10mA: 8ppm/mA Max
  • Fully Specified from -55°C to 125°C
  • Available Output Voltage Options: 1.25V, 2.048V, 2.5V, 3V, 3.3V, 4.096V, 5V
  • Low Profile (1mm) ThinSOT Package and 5mm × 5mm Surface Mount Hermetic Package
  • AEC-Q100 Qualified for Automotive Applications
LT6654
Precision Wide Supply High Output Drive Low Noise Reference
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6654-1.25
  • LT6654-2.048
  • LT6654-2.5
  • LT6654-3
  • LT6654-3.3
  • LT6654-4.096
  • LT6654-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

EVAL-CN0533-EBZ Simplified Circuit Diagram
CN0533 Circuits from the lab

10 kHz MEMS Accelerometer with 4 mA to 20 mA Output for Condition-Based Monitoring Applications

Features and Benefits

  • 10kHz MEMs Vibration Sensor
  • 4mA to 20mA Industrial Output
  • Compatible with the EVAL-XLMOUNT1 Mounting Cube
CN0533
10 kHz MEMS Accelerometer with 4 mA to 20 mA Output for Condition-Based Monitoring Applications

Latest Discussions

Recently Viewed