LT6559

RECOMMENDED FOR NEW DESIGNS

Low Cost 5V/±5V 300MHz Triple Video Amplifier in 3mm x 3mm QFN

Part Models
2
1ku List Price
Starting From $1.19

Part Details

  • 300MHz Bandwidth on Single 5V and ±5V (AV = 1, 2 and –1)
  • 0.1dB Gain Flatness: 150MHz (AV = 1, 2 and –1)
  • High Slew Rate: 800V/µs
  • Wide Supply Range:
    • ±2V to ±6V (Dual Supply)
    • 4V to 12V (Single Supply)
  • 80mA Output Current
  • Low Supply Current: 3.9mA/Amplifier
  • Shutdown Mode
  • Fast Turn-On Time: 30ns
  • Fast Turn-Off Time: 40ns
  • Small 0.75mm Tall 16-Lead 3mm × 3mm QFN Package
LT6559
Low Cost 5V/±5V 300MHz Triple Video Amplifier in 3mm x 3mm QFN
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6559
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1063A

LT6559 Demo Board | RGB Triple Video Amplifier

Product Details

DC1063A: Demo Board for the LT6559 Low Cost 5V/±5V 300MHz Triple Video Amplifier in 3mm × 3mm QFN.

DC1063A
LT6559 Demo Board | RGB Triple Video Amplifier

Latest Discussions

Recently Viewed