LT6557

NOT RECOMMENDED FOR NEW DESIGNS

500MHz, 2200V/µs Gain of 2, Single Supply Triple Video Amplifier with Input Bias Control

Part Models
8
1ku List Price
Starting From $3.55

Part Details

  • –3dB Small-Signal Bandwidth: 500MHz
  • –3dB 2VP-P Large-Signal Bandwidth: 400MHz
  • Slew Rate: 2200V/µs
  • Fixed Gain of 2, No External Resistors Required
  • AC Coupling with Programmable DC Input Bias
  • Output Swings to 0.8V of Supply Rails
  • Full Video Swing with 5V Single Supply
  • Diff Gain: 0.02%
  • Diff Phase: 0.05°
  • Shutdown Pin
  • High Output Current: ±100mA
  • Supply Range: 3V to 7.5V
  • Operating Temperature Range: –40°C to 85°C
  • Available in 16-Lead SSOP and 5mm × 3mm DFN Packages
LT6557
500MHz, 2200V/µs Gain of 2, Single Supply Triple Video Amplifier with Input Bias Control
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6557
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1016A-B

LTC6557/LT6558 | 550 MHz Gain of 1 Single Supply Triple Video Amplifier/Differential Driver/Receiver/Programmable Data Acquisition Measurement and Control System

Product Details

DC1016A-B Demo Board for:
LT6557 500MHz, 2200V/µs Gain of 2, Single Supply Triple Video Amplifier with Input Bias Control
LT6558 550MHz, 2200V/µs Gain of 1, Single Supply Triple Video Amplifier with Input Bias Control


 


eval board
DC1016A-A

Demo Board for LT6557

Product Details

DC1016A-A - Demo Board for: LT6557 - 500MHz, 2200V/µs Gain of 2, Single Supply Triple Video Amplifier with Input Bias Control

DC1016A-B
LTC6557/LT6558 | 550 MHz Gain of 1 Single Supply Triple Video Amplifier/Differential Driver/Receiver/Programmable Data Acquisition Measurement and Control System
DC1016A-A
Demo Board for LT6557

Latest Discussions

Recently Viewed