LT6551

NOT RECOMMENDED FOR NEW DESIGNS

3.3V Triple and Quad Video Amplifiers

Part Models
4
1ku List Price
Starting From $3.06
Viewing:

Part Details

  • Single Supply Operation from 3V to 12.6V
  • Small (3mm x 5mm) MSOP 10-Lead Package
  • Internal Resistors for a Gain of Two
  • 340V/µs Slew Rate
  • 110MHz –3dB Bandwidth
  • 30MHz Flat to 0.25dB
  • 3% Settling Time: 20ns
  • Input Common Mode Range Includes Ground
  • Rail-to-Rail Output
  • High Output Drive: 60mA
  • Operating Temperature Range: –40°C to 85°C
  • 24-Bit RGB
LT6551
3.3V Triple and Quad Video Amplifiers
3.3V Single Supply LT6551 RGB Plus SYNC Cable Driver Output Step Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6551
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC866A

LT6551CMS | Video Line Driver, V+ = 4.5V to 12V

Product Details

DC866A: Demo Board for the LT6551 3.3V Triple and Quad Video Amplifiers.

DC866A
LT6551CMS | Video Line Driver, V+ = 4.5V to 12V
DC866A - Schematic

Latest Discussions

Recently Viewed