LT6411

RECOMMENDED FOR NEW DESIGNS

650MHz Differential ADC Driver/Dual Selectable Gain Amplifier

Part Models
4
1ku List Price
Starting From $2.89

Part Details

  • 650MHz –3dB Small-Signal Bandwidth
  • 600MHz –3dB Large-Signal Bandwidth
  • High Slew Rate: 3300V/µs
  • Easily Configured for Single-Ended to Differential Conversion
  • 200MHz ±0.1dB Bandwidth
  • User Selectable Gain of +1, +2 and –1
  • No External Resistors Required
  • 46.5dBm Equivalent OIP3 at 30MHz When Driving an ADC
  • IM3 with 2VP-P Composite, Differential Output:
    • –87dBc at 30MHz
    • –83dBc at 70MHz
  • –77dB SFDR at 30MHz, 2VP-P Differential Output
  • 6ns 0.1% Settling Time for 2V Step
  • Low Supply Current: 8mA per Ampifier
  • Differential Gain of 0.02%, Differential Phase of 0.01°
  • 50dB Channel Separation at 100MHz
  • Wide Supply Range: ±2.25V (4.5V) to ±6.3V (12.6V)
  • 3mm × 3mm 16-Pin QFN Package
LT6411
650MHz Differential ADC Driver/Dual Selectable Gain Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6411

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1057A

LT6411 Driver and LTC2249 ADC Combo Board, Requires DC718

Product Details

DC1057A: Demo Board for the LT6411 650MHz Differential ADC Driver/Dual Selectable Gain Amplifier and LTC2249 14-Bit, 80Msps Low Power 3V ADC.

eval board
DC1108A

LT6411 650MHz Different ADC Driver

Product Details

DC1108A - Demo Board for:
LT6411 - 650MHz Differential ADC Driver/Dual Selectable Gain Amplifier



DC1057A
LT6411 Driver and LTC2249 ADC Combo Board, Requires DC718
DC1108A
LT6411 650MHz Different ADC Driver

Latest Discussions

Recently Viewed