LT6402-12

RECOMMENDED FOR NEW DESIGNS

300MHz Low Distortion, Low Noise Differential Amplifier/ADC Driver (AV = 12dB)

Part Models
4
1ku List Price
Starting From $3.41
Viewing:

Part Details

  • 300 MHz –3dB Bandwidth
  • Fixed Gain of 12dB
  • Low Distortion:
    • 43dBm OIP3
    • –82dBc HD3 (20MHz, 2VP-P)
  • Low Noise:
    • 15dB NF
    • en = 2.6nV/√Hz (20MHz)
  • Differential Inputs and Outputs
  • Additional Filtered Outputs
  • Adjustable Output Common Mode Voltage
  • DC- or AC-Coupled Operation
  • Minimal Support Circuitry Required
  • Small 0.75mm Profile 16-Lead 3mm × 3mm QFN Package
LT6402-12
300MHz Low Distortion, Low Noise Differential Amplifier/ADC Driver (AV = 12dB)
Distortion vs Frequency, Differential Input, No RLOAD Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6402-12
  • LT6402-20
  • LT6402-6

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC954A-B

LT6402-12 300MHz differential In/Out ADC Driver

Product Details

DC954A-B: Demo Board for the LT6402-12 300MHz Low Distortion, Low Noise Differential Amplifier/ADC Driver (AV = 12dB).

DC954A-B
LT6402-12 300MHz differential In/Out ADC Driver
DC954A-A - Schematic

Latest Discussions

No discussions on LT6402-12 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed