LT6300

NOT RECOMMENDED FOR NEW DESIGNS

500mA, 200MHz xDSL Line Driver in 16-Lead SSOP Package

Part Models
4
1ku List Price
Starting From $4.04

Part Details

  • Exceeds All Requirements For Full Rate, Downstream ADSL Line Drivers
  • Power Enhanced 16-Lead SSOP Package
  • Power Saving Adjustable Supply Current
  • ±500mA Minimum IOUT
  • ±10.9V Output Swing, VS = ±12V, RL = 100Ω
  • ±10.7V Output Swing, VS = ±12V, IL = 250mA
  • Low Distortion: –82dBc at 1MHz, 2VP-P Into 50Ω
  • 200MHz Gain Bandwidth
  • 600V/µs Slew Rate
  • Specified at ±12V and ±5V
LT6300
500mA, 200MHz xDSL Line Driver in 16-Lead SSOP Package
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6300
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed