LT6275

Obsolete

Dual 90MHz, 2200V/µs 30V Low Power Op Amp

Part Details

  • 2200V/μs Slew Rate
  • 90MHz –3dB Bandwidth (AV =+1)
  • 40MHz Gain-Bandwidth Product
  • 1.6mA Supply Current Per Amplifier
  • C-Load Op Amp Drives all Capacitive Loads
  • ±4.5V to ±16V Operating Supply Range
  • Unity-Gain Stable
  • 10nV/√Hz Input Noise Voltage
  • 400µV Maximum Input Offset Voltage
  • 500nA Maximum Input Bias Current
  • 30nA Maximum Input Offset Current
  • ±13.25V Minimum Output Swing into 1k (±15V Supply)
  • ±3.5V Minimum Output Swing into 500Ω (±5V Supply)
  • 74dB Minimum Open-Loop Gain, RL = 1k
  • 40ns Settling Time to 1%, 10V Step
  • Specified at ±5V and ±15V
  • Single in 5-Lead TSOT-23 Package
  • Dual in 8-Lead MSOP Package
LT6275
Dual 90MHz, 2200V/µs 30V Low Power Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6275

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed