LT6234

PRODUCTION

60MHz, Rail-to-Rail Output, 1.9nV/√Hz, 1.2mA Op Amp Family

Part Models
8
1ku List Price
Starting From $3.25

Part Details

  • Low Noise Voltage: 1.9nV/√Hz
  • Low Supply Current: 1.2mA/Amp Max
  • Low Offset Voltage: 350μV Max
  • Gain-Bandwidth Product:
    • LT6233: 60MHz; AV ≥ 1
    • LT6233-10: 375MHz; AV ≥ 10
  • Wide Supply Range: 3V to 12.6V
  • Output Swings Rail-to-Rail
  • Common Mode Rejection Ratio: 115dB Typ
  • Output Current: 30mA
  • Operating Temperature Range: –40°C to 85°C
  • LT6233 Shutdown to 10μA Maximum
  • LT6233/LT6233-10 in a Low Profile (1mm) ThinSOT Package
  • Dual LT6234 in 8-Pin SO and Tiny DFN Packages
  • LT6235 in a 16-Pin SSOP Package
LT6234
60MHz, Rail-to-Rail Output, 1.9nV/√Hz, 1.2mA Op Amp Family
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6234
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT6234 yet. Have something to say?

Start a Discussion on EngineerZone®