LT6232

PRODUCTION

215MHz, Rail-to-Rail Output, 1.1nV/√Hz, 3.5mA Op Amp Family

Part Models
4
1ku List Price
Starting From $4.36
Viewing:

Part Details

  • Low Noise Voltage: 1.1nV/√Hz
  • Low Supply Current: 3.5mA/Amp Max
  • Low Offset Voltage: 350μV Max
  • Gain Bandwidth Product:
    • LT6230: 215MHz; AV ≥ 1
    • LT6230-10: 1450MHz; AV ≥ 10
  • Wide Supply Range: 3V to 12.6V
  • Output Swings Rail-to-Rail
  • Common Mode Rejection Ratio: 115dB Typ
  • Output Current: 30mA
  • Operating Temperature Range: –40°C to 85°C
  • LT6230 Shutdown to 10μA Maximum
  • LT6230/LT6230-10 in a Low Profile (1mm) ThinSOT Package
  • Dual LT6231 in 8-Pin SO and Tiny DFN Packages
  • LT6232 in a 16-Pin SSOP Package
LT6232
215MHz, Rail-to-Rail Output, 1.1nV/√Hz, 3.5mA Op Amp Family
Low Noise Low Power Instrumentation Amplifier Noise Voltage and Unbalanced Noise Current vs Frequency Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6232

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed