LT6220

PRODUCTION

Single 60MHz, 20V/µs Low Power, Rail-to-Rail Input and Output Precision Op Amps

Part Models
8
1ku List Price
Starting From $1.57

Part Details

  • Gain Bandwidth Product: 60MHz
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Quiescent Current: 1mA Max
  • Input Offset Voltage: 350μV Max
  • Input Bias Current: 150nA Max
  • Wide Supply Range: 2.2V to 12.6V
  • Large Output Current: 50mA Typ
  • Low Voltage Noise: 10nV√Hz Typ
  • Slew Rate: 20V/μs Typ
  • Common Mode Rejection: 102dB Typ
  • Power Supply Rejection: 105dB Typ
  • Open-Loop Gain: 100V/mV Typ
  • Operating Temperature Range: –40°C to 85°C
  • Single in the 8-Lead SO and 5-Lead Low Profile (1mm) ThinSOT Packages
  • Dual in the 8-Lead SO and (3mm × 3mm) DFN Packages
  • Quad in the 16-Lead SSOP Package
LT6220
Single 60MHz, 20V/µs Low Power, Rail-to-Rail Input and Output Precision Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6220

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed