LT6211

PRODUCTION

Dual Programmable Supply Current, R-R Output, Current Feedback Amplifiers

Part Models
8
1ku List Price
Starting From $2.54

Part Details

  • Programmable Supply Current and Bandwidth:
    • 10MHz at 300µA per Amplifier up to 200MHz at 6mA per Amplifier
  • Rail-to-Rail Output:
    • 0.05V to 2.85V on 3V Single Supply
  • High Slew Rate: 700V/µs
  • High Output Drive:
    • ±75mA Minimum Output Current
  • C-Load Op Amp Drives All Capacitive Load
  • Low Distortion:
    • -70dB HD2 at 1MHz 2VP-P
    • -75dB HD3 at 1MHz 2VP-P
  • Fast Settling:
    • 20ns 0.1% Settling for 2V Step
  • Excellent Video Performance Into 150Ω Load:
    • Differential Gain of 0.20%
    • Differential Phase of 0.10°
  • Wide Supply Range:
    • 3V to 12V Single Supply
    • ±1.5V to ±6V Dual Supplies
  • Small Size:
    • Low Profile (1mm) 6-Lead SOT-23 (ThinSOT)
    • 3mm x 3mm x 0.8mm DFN and 10-Lead MSOP Packages
LT6211
Dual Programmable Supply Current, R-R Output, Current Feedback Amplifiers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6211
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT6211 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed