LT6210

PRODUCTION

Single Programmable Supply Current, R-R Output, Current Feedback Amplifiers

Part Details

  • Programmable Supply Current and Bandwidth:
    • 10MHz at 300µA per Amplifier up to 200MHz at 6mA per Amplifier
  • Rail-to-Rail Output:
    • 0.05V to 2.85V on 3V Single Supply
  • High Slew Rate: 700V/µs
  • High Output Drive:
    • ±75mA Minimum Output Current
  • C-Load Op Amp Drives All Capacitive Load
  • Low Distortion:
    • -70dB HD2 at 1MHz 2VP-P
    • -75dB HD3 at 1MHz 2VP-P
  • Fast Settling:
    • 20ns 0.1% Settling for 2V Step
  • Excellent Video Performance Into 150Ω Load:
    • Differential Gain of 0.20%
    • Differential Phase of 0.10°
  • Wide Supply Range:
    • 3V to 12V Single Supply
    • ±1.5V to ±6V Dual Supplies
  • Small Size:
    • Low Profile (1mm) 6-Lead SOT-23 (ThinSOT)
    • 3mm x 3mm x 0.8mm DFN and 10-Lead MSOP Packages
LT6210
Single Programmable Supply Current, R-R Output, Current Feedback Amplifiers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6210
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT6210 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed