LT6207

Obsolete

Quad Single Supply 3V, 100MHz Video Op Amps

Part Details

  • 450V/μs Slew Rate
  • 100MHz Gain Bandwidth Product
  • Wide Supply Range 2.7V to 12.6V
  • Output Swings Rail-to-Rail
  • Input Common Mode Range Includes Ground
  • High Output Drive: 50mA
  • Channel Separation: 90dB at 10MHz
  • Specified on 3V, 5V and ±5V Supplies
  • Input Offset Voltage: 1mV
  • Low Power Dissipation: 20mW per Amplifier on Single 5V
  • Operating Temperature Range: –40°C to 125°C
  • Low Profile (1mm) SOT-23 (ThinSOT) Package
LT6207
Quad Single Supply 3V, 100MHz Video Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6207
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT6207 yet. Have something to say?

Start a Discussion on EngineerZone®