LT6205

PRODUCTION

Single, Single Supply 3V, 100MHz Video Op Amps

Part Models
6
1ku List Price
Starting From $1.17

Part Details

  • 450V/μs Slew Rate
  • 100MHz Gain Bandwidth Product
  • Wide Supply Range 2.7V to 12.6V
  • Output Swings Rail-to-Rail
  • Input Common Mode Range Includes Ground
  • High Output Drive: 50mA
  • Channel Separation: 90dB at 10MHz
  • Specified on 3V, 5V and ±5V Supplies
  • Input Offset Voltage: 1mV
  • Low Power Dissipation: 20mW per Amplifier on Single 5V
  • Operating Temperature Range: –40°C to 125°C
  • Low Profile (1mm) SOT-23 (ThinSOT) Package
LT6205
Single, Single Supply 3V, 100MHz Video Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6205

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT6205 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed