LT6204

PRODUCTION

Quad 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps

Part Models
8
1ku List Price
Starting From $5.91

Part Details

  • Low Noise Voltage: 1.9nV/√Hz (100kHz)
  • Low Supply Current: 3mA/Amp Max
  • Gain Bandwidth Product: 100MHz
  • Dual LT6203 in Tiny DFN Package
  • Low Distortion: –80dB at 1MHz
  • Low Offset Voltage: 500μV Max
  • Wide Supply Range: 2.5V to 12.6V
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Common Mode Rejection Ratio 90dB Typ
  • Unity Gain Stable
  • Low Noise Current: 1.1pA/√Hz
  • Output Current: 30mA Min
  • Operating Temperature Range –40°C to 85°C
  • Low Profile (1mm) SOT-23 (ThinSOT) Package
LT6204
Quad 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6204

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed