LT6203X

RECOMMENDED FOR NEW DESIGNS

High Temperature 175°C Dual 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV/√Hz Noise, Low Power Op Amp

Part Models
2
1ku List Price
Starting From $94.23
Viewing:

Part Details

  • Extreme High Temperature Operation: –40°C to 175°C
  • Low Noise Voltage: 1.9nV/√Hz (100kHz)
  • Low Supply Current: 3mA/Amp Max
  • Gain Bandwidth Product: 100MHz
  • Low Distortion: –80dB at 1MHz
  • Low Offset Voltage: 500µV Max
  • Wide Supply Range: 2.5V to 12.6V
  • Inputs and Outputs Swing Rail-to-Rail
  • Common Mode Rejection Ratio 90dB Typ
  • Low Noise Current: 1.1pA/√Hz
  • Output Current: 30mA Min
  • 8-Pin SO Package
  • Available as Dice
LT6203X
High Temperature 175°C Dual 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV/√Hz Noise, Low Power Op Amp
Low Noise Diiierential Amplifier with Gain Adjust and Common Mode Control Package Image 1 Low Noise Differential Amplifier Frequency Response
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6203
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed