LT6017

RECOMMENDED FOR NEW DESIGNS

Quad 3.2MHz, 0.8V/μs Low Power, Over-The-Top Precision Op Amp

Part Models
6
1ku List Price
Starting From $4.67

Part Details

  • Input Common Mode Range: V to V + 76V
  • Rail-to-Rail Input and Output
  • Low Power: 315μA/Amplifier
  • Operating Temperature Range: –55°C to 150°C
  • VOS: ±50μV (Maximum)
  • CMRR, PSRR: 126dB
  • Reverse Battery Protection to 50V
  • Gain Bandwidth Product: 3.2MHz
  • Specified on 5V and ±15V Supplies
  • High Voltage Gain: 1000V/mV
  • No Phase Reversal
  • No Supply Sequencing Problems
  • Single 5-Lead SOT-23 (ThinSOT) Package
  • Dual 8-Lead MSOP
  • Quad 22-Lead DFN (6mm × 3mm)
LT6017
Quad 3.2MHz, 0.8V/μs Low Power, Over-The-Top Precision Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Power Op Amps (≤ 1mA/amp) 1
LT6015 RECOMMENDED FOR NEW DESIGNS 3.2MHz, 0.8V/μs Low Power, Over-The-Top Precision Op Amps
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
LT6016 RECOMMENDED FOR NEW DESIGNS Dual 3.2MHz, 0.8V/μs Low Power, Over-The-Top Precision Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT6017

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed