LT6016

RECOMMENDED FOR NEW DESIGNS

Dual 3.2MHz, 0.8V/μs Low Power, Over-The-Top Precision Op Amp

Part Models
6
1ku List Price
Starting From $2.94

Part Details

  • Input Common Mode Range: V to V + 76V
  • Rail-to-Rail Input and Output
  • Low Power: 315μA/Amplifier
  • Operating Temperature Range: –55°C to 150°C
  • VOS: ±50μV (Maximum)
  • CMRR, PSRR: 126dB
  • Reverse Battery Protection to 50V
  • Gain Bandwidth Product: 3.2MHz
  • Specified on 5V and ±15V Supplies
  • High Voltage Gain: 1000V/mV
  • No Phase Reversal
  • No Supply Sequencing Problems
  • Single 5-Lead SOT-23 (ThinSOT) Package
  • Dual 8-Lead MSOP
  • Quad 22-Lead DFN (6mm × 3mm)
LT6016
Dual 3.2MHz, 0.8V/μs Low Power, Over-The-Top Precision Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Power Op Amps (≤ 1mA/amp) 1
LT6015 RECOMMENDED FOR NEW DESIGNS 3.2MHz, 0.8V/μs Low Power, Over-The-Top Precision Op Amps
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
LT6017 RECOMMENDED FOR NEW DESIGNS Quad 3.2MHz, 0.8V/μs Low Power, Over-The-Top Precision Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 3


Models for the following parts are available in LTspice:

  • LT6016

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-M2KPWR-EBZ

ADALM2000 Power Booster Board

Features and Benefits

  • ADALM2000 compatible
  • USB Type-C powered
  • Provides two outputs with increased current sourcing capabilities

Product Details

The AD-M2KPWR-EBZ is an ADALM2000 add-on board which increases the output current capability up to 700mA. This board can be also used as a standalone benchtop power supply with positive and negative outputs.

The AD-M2KPWR-EBZ is a USB Type C powered board capable to increase the output current of ADALM2000’s power supplies. 

Inputs:

  1. USB type C:  4 – 18 V (validated with RPI USB-C power supply - not provided in the kit), 20W (power supply permitting)
  2. External (screw terminal connector): 4.5–18V; 20W (power supply permitting)

 

Switching between the inputs is done with a jumper.

Outputs: (2 control modes)

  1. Two variable power supplies that track M2K user supplies:
    1. 0V to 5V (400mA in USB power mode)
    2. –5V to 0V (400mA in USB power mode)
  2. Two variable power supplies, controlled from a potentiometer
    1. 1.5V to 15V (up to 700mA if powered with 18V)
    2. –15V to –1.5V (up to 700mA if powered with 18V)

 

APPLICATIONS

  • General-purpose electronic systems
  • Educational applications
  • Automated test equipment

eval board
ADALM-SR1

Switching Regulator Active Learning Module

Features and Benefits

  • Companion module for Active Learning labs on buck and boost power converters
  • Illustrates important concepts related to buck and boost converters:
    • Continuous vs. Discontinuous Conduction Modes
    • Open loop operation
    • Voltage mode control
    • Current mode control
  • Independently adjustable parameters: frequency, duty cycle, voltage/current mode
  • Onboard current sense amplifiers and adjustable load minimize equipment requirements.

Product Details

The ADALM-SR1 (Analog Devices Active Learning Module, Switching Regulator) board is a companion module for several switching regulator exercises covering buck and boost regulators:

  • Boost and Buck converter elements and open-loop operation
  • Buck Converters: closed loop operation
  • Boost Converters: closed loop operation

The circuits required for these exercises exceed the complexity that can be constructed on a breadboard, so the ADALM-SR1 was designed as a flexible platform for experimenting with power electronics. Onboard current sense amplifiers, adjustable electronic load, and feedback signal injection circuitry eliminate the need for expensive equipment — the only additional equipment required is:

  • 5V USB wall adapter
  • Basic adjustable power supply for input power (0-12V, 2A)
  • Multimeter
  • ADALM2000 or basic oscilloscope (2 channels with trigger, >10MHz bandwidth)

AD-M2KPWR-EBZ
ADALM2000 Power Booster Board
ADALM-SR1
Switching Regulator Active Learning Module

Latest Discussions

Recently Viewed