LT6014

PRODUCTION

Dual 145µA, 9.5nV/√Hz, AV ≥ 5, Rail-to-Rail Output Precision Op Amps

Part Models
16
1ku List Price
Starting From $2.41

Part Details

  • 35µV Maximum Offset Voltage (LT6013A)
  • Low 1/f Noise:
    • 200nVP-P (0.1Hz to 10Hz)
    • 40nVRMS (0.1Hz to 10Hz)
  • Low White Noise: 9.5nV/√Hz (1kHz)
  • Rail-to-Rail Output Swing
  • 145µA Supply Current per Amplifier
  • 250pA Maximum Input Bias Current (LT6013A)
  • AV ≥ 5 Stable; Up to 500pF CLOAD
  • 0.2V/µs Slew Rate
  • 1.4MHz Gain Bandwidth Product
  • 120dB Minimum Voltage Gain, VS = ±15V
  • 0.8µV/°C Maximum VOS Drift
  • 2.7V to ±18V Supply Voltage Operation
  • Operating Temperature Range: -40°C to 85°C
  • Available in SO-8 and Space Saving 3mm × 3mm DFN Packages
LT6014
Dual 145µA, 9.5nV/√Hz, AV ≥ 5, Rail-to-Rail Output Precision Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6014
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT6014 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed