LT6013

PRODUCTION

Single 145µA, 9.5nV/√Hz, AV ≥ 5, Rail-to-Rail Output Precision Op Amps

Part Details

  • 35µV Maximum Offset Voltage (LT6013A)
  • Low 1/f Noise:
    • 200nVP-P (0.1Hz to 10Hz)
    • 40nVRMS (0.1Hz to 10Hz)
  • Low White Noise: 9.5nV/√Hz (1kHz)
  • Rail-to-Rail Output Swing
  • 145µA Supply Current per Amplifier
  • 250pA Maximum Input Bias Current (LT6013A)
  • AV ≥ 5 Stable; Up to 500pF CLOAD
  • 0.2V/µs Slew Rate
  • 1.4MHz Gain Bandwidth Product
  • 120dB Minimum Voltage Gain, VS = ±15V
  • 0.8µV/°C Maximum VOS Drift
  • 2.7V to ±18V Supply Voltage Operation
  • Operating Temperature Range: -40°C to 85°C
  • Available in SO-8 and Space Saving 3mm × 3mm DFN Packages
LT6013
Single 145µA, 9.5nV/√Hz, AV ≥ 5, Rail-to-Rail Output Precision Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6013
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions