LT6010

PRODUCTION

135µA, 14nV/√Hz, Rail-to-Rail Output Precision Op Amp with Shutdown

Part Models
16
1ku List Price
Starting From $1.64
Viewing:

Part Details

  • 35µV Maximum Offset Voltage
  • 110pA Maximum Input Bias Current
  • 135µA Supply Current
  • Rail-to-Rail Output Swing
  • 12µA Supply Current in Shutdown
  • 120dB Minimum Voltage Gain (VS = ±15V)
  • 0.8µV/°C Maximum VOS Drift
  • 14nV/√Hz Input Noise Voltage
  • 2.7V to ±18V Supply Voltage Operation
  • Operating Temperature Range: –40°C to 85°C
  • Space Saving 3mm × 3mm DFN Package
LT6010
135µA, 14nV/√Hz, Rail-to-Rail Output Precision Op Amp with Shutdown
Single Supply Current Source for Platinum RTD Distribution of Offset Voltage Drift Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6010

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

Recently Viewed