LT6004

RECOMMENDED FOR NEW DESIGNS

Dual 1.6V, 1µA Precision Rail-to-Rail Input and Output Op Amp

Part Details

  • Wide Supply Range: 1.6V to 16V
  • Low Supply Current: 1μA/Amplifier Max
  • Low Input Bias Current: 90pA Max
  • Low Input Offset Voltage: 500μV Max
  • Low Input Offset Voltage Drift: 2μV/°C
  • CMRR: 100dB
  • PSRR: 95dB
  • AVOL Driving 20kΩ Load: 100,000 Min
  • Capacitive Load Handling: 500pF
  • Specified from -40°C to 125°C
  • Available in Tiny 2mm x 2mm DFN and Low Profile (1mm) ThinSOT Packages
LT6004
Dual 1.6V, 1µA Precision Rail-to-Rail Input and Output Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6004

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed