LT6003

RECOMMENDED FOR NEW DESIGNS

1.6V, 1µA Precision Rail-to-Rail Input and Output Op Amp

Part Models
12
1ku List Price
Starting From $0.98
Viewing:

Part Details

  • Wide Supply Range: 1.6V to 16V
  • Low Supply Current: 1μA/Amplifier Max
  • Low Input Bias Current: 90pA Max
  • Low Input Offset Voltage: 500μV Max
  • Low Input Offset Voltage Drift: 2μV/°C
  • CMRR: 100dB
  • PSRR: 95dB
  • AVOL Driving 20kΩ Load: 100,000 Min
  • Capacitive Load Handling: 500pF
  • Specified from -40°C to 125°C
  • Available in Tiny 2mm x 2mm DFN and Low Profile (1mm) ThinSOT Packages
LT6003
1.6V, 1µA Precision Rail-to-Rail Input and Output Op Amp
Micropower Oxygen Sensor Start-Up Characteristics Supply Current vs Supply Voltage Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5 Product Package 6
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
LT1494 PRODUCTION 1.5µA Max, Single Precision Rail-to-Rail Input and Output Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6003

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

No discussions on lt6003 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed