LT3995

PRODUCTION

60V, 3A, 2MHz Step-Down Switching Regulator with 2.7μA Quiescent Current

Part Models
8
1ku List Price
Starting From $4.25

Part Details

  • Ultralow Quiescent Current: 2.7μA IQ at 12VIN to 3.3VOUT 
  • Low Ripple Burst Mode® Operation Output Ripple < 15mVP-P 
  • Wide Input Range: Operation from 4.3V to 60V 
  • 3A Maximum Output Current 
  • Excellent Start-Up and Dropout Performance 
  • Adjustable Switching Frequency: 200kHz to 2MHz 
  • Synchronizable Between 250kHz to 2MHz 
  • Accurate Programmable Undervoltage Lockout 
  • Low Shutdown Current: IQ = 700nA 
  • Power Good Flag 
  • Soft-Start Capability 
  • Thermal Shutdown Protection 
  • Current Limit Foldback with SS Override 
  • Saturating Switch Design: 85mΩ On Resistance 
  • Small, Thermally Enhanced 16-Lead MSOP Package
  • AEC-Q100 Qualified for Automotive Applications
LT3995
60V, 3A, 2MHz Step-Down Switching Regulator with 2.7μA Quiescent Current
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3995
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1832A

LT3995 Demo Board | Micropower Buck, 4.3V ≤ VIN ≤ 60V, VOUT = 3.3V @ 3A

Product Details

Demonstration circuit 1832A is a monolithic step-down DC/DC switching regulator featuring the LT3995. The LT3995 is a compact, high efficiency monolithic step-down switching regulator that consumes only 2.7μA of quiescent current. The demo circuit is designed for 3.3V, 3A output from a 4.3V to 60V input. The switching frequency can be programmed either via oscillator resistor or external clock up to 2MHz. To synchronize to an external clock, move JP2 to SYNC and apply the external clock to the SYNC turret. The RT resistor (R5) should be chosen to set the LT3995 internal switching frequency at least 20% below the lowest synchronization input frequency.

DC1832A
LT3995 Demo Board | Micropower Buck, 4.3V ≤ VIN ≤ 60V, VOUT = 3.3V @ 3A

Latest Discussions

Recently Viewed