LT3976

PRODUCTION

40V, 5A, 2MHz Step-Down Switching Regulator with 3.3μA Quiescent Current

Part Models
10
1ku List Price
Starting From $4.48

Part Details

  • Ultralow Quiescent Current:
    • 3.3μA IQ at 12VIN to 3.3VOUT
  • Low Ripple Burst Mode® Operation
    • Output Ripple < 15mVP-P
  • Wide Input Range: Operation from 4.3V to 40V
  • 5A Maximum Output Current
  • Excellent Start-Up and Dropout Performance
  • Adjustable Switching Frequency: 200kHz to 2MHz
  • Synchronizable Between 250kHz to 2MHz
  • Accurate Programmable Undervoltage Lockout
  • Low Shutdown Current: IQ = 700nA
  • Power Good Flag
  • Soft-Start Capability
  • Thermal Shutdown Protection
  • Current Limit Foldback with Soft-Start Override
  • Saturating Switch Design: 75mΩ On-Resistance
  • Small, Thermally Enhanced 16-Lead MSOP and 24-Lead 3mm × 5mm QFN Packages
LT3976
40V, 5A, 2MHz Step-Down Switching Regulator with 3.3μA Quiescent Current
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1848A

LT3976 Demo Board I Buck with 3.3µA Iq, 4.3V ≤ VIN ≤ 40V, VOUT = 3.3V @ 5A

Product Details

Demonstration circuit 1848A is a monolithic step-down DC/DC switching regulator featuring the LT3976. The LT3976 is a compact, high efficiency, high speed monolithic stepdown switching regulator that consumes only 3.3μA of quiescent current. The demo circuit is designed for 3.3V, 5A output from a 4.3V to 40V input. The switching frequency can be programmed either via oscillator resistor or external clock up to 2MHz. To synchronize to an external clock, move JP2 to SYNC and apply the external clock to the SYNC turret.



DC1848A
LT3976 Demo Board I Buck with 3.3µA Iq, 4.3V ≤ VIN ≤ 40V, VOUT = 3.3V @ 5A

Latest Discussions

No discussions on LT3976 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed